Material: Low pressure polyethylene PE-UHMW. These side-rails serve to support fast-running roller chains which are ligned up exactly; other than steel or metal side-rails they dampen the noise and reduce strong wear. Special features to be highlighted: wear-resistant, self-lubricating, acid and impact resistant, temperature range -200°C to +60°C (for short time up to +80°C), corrosion resistant, soil resistant and cost efficient. Stock lengths 1 meter and 2 meter. Fixed length and other types on request.
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
Product Quantity DIN ISO
[Nr.]
Pitch
[in.]
Length
[mm]
B
[mm]
H
[mm]
b
[mm]
e
[mm]
f
[mm]
h
[mm]
Weight
[kg]
14103100   06 B-33/8 x 7/32"1 m35105,44,925,91,50,77
14113100   06 B-33/8 x 7/32"2 m35105,44,925,91,51,54
14103500   08 B-31/2 x 5/16"1 m45107,46,535,22,20,82
14113500   08 B-31/2 x 5/16"2 m45107,46,535,22,21,64
14103501   08 B-31/2 x 5/16"1 m45157,46,535,22,21,05
14113501   08 B-31/2 x 5/16"2 m45157,46,535,22,22,10
14103502   08 B-31/2 x 5/16"1 m45207,46,535,22,21,27
14113502   08 B-31/2 x 5/16"2 m45207,46,535,22,22,54
14103600   10 B-35/8 x 3/8"1 m55109,27,442,42,60,85
14113600   10 B-35/8 x 3/8"2 m55109,27,442,42,61,70
14103601   10 B-35/8 x 3/8"1 m55159,27,442,42,61,13
14113601   10 B-35/8 x 3/8"2 m55159,27,442,42,62,26
14103602   10 B-35/8 x 3/8"1 m55209,27,442,42,61,40
14113602   10 B-35/8 x 3/8"2 m55209,27,442,42,62,80
14103700   12 B-33/4 x 7/16"1 m601511,38,250,22,40,86
14113700   12 B-33/4 x 7/16"2 m601511,38,250,22,41,76
14103701   12 B-33/4 x 7/16"1 m602011,38,250,22,41,16
14113701   12 B-33/4 x 7/16"2 m602011,38,250,22,42,32


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn