Material: Cast polyurethane (PU) with steel tensile member. Timing belts in metric dimensions. Classical shape with trapezoid teeth. T timing belts only run on T pulleys. Special length: Open-length timing belts made of thermoplastic TPU can be welded to endless belts at customized lengths.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 16281100

Effective Length [mm]270
No. of Teeth54
Belt Width [mm]25
Weight [kg/m]0,063

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn