Material: Cast polyurethane (PU) with steel tensile member. Timing belts in metric dimensions. Classical shape with trapezoid teeth. T timing belts only run on T pulleys. Special length: Open-length timing belts made of thermoplastic TPU can be welded to endless belts at customized lengths.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Effective Length
[mm]
No. of TeethBelt Width
[mm]
Weight
[kg/m]
16280100   16533250,063
16280200   18537250,063
16280300   20040250,063
16280400   21543250,063
16280500   22044250,063
16280600   22545250,063
16280700   24549250,063
16280800   25050250,063
16280900   25551250,063
16281000   26052250,063
16281100   27054250,063
16281200   27555250,063
16281300   28056250,063
16281400   29559250,063
16281500   30060250,063
16281600   30561250,063
16281700   32565250,063
16281800   33066250,063
16281900   34068250,063
16282000   35070250,063
16282100   35571250,063
16282200   36573250,063
16282300   37575250,063
16282400   39078250,063
16282500   40080250,063
16282600   41082250,063
16282700   42084250,063
16282800   42585250,063
16282900   45090250,063
16283000   45591250,063
16283100   46593250,063
16283200   47595250,063
16283300   48096250,063
16283400   500100250,063
16283500   510102250,063
16283600   525105250,063
16283700   545109250,063
16283800   550110250,063
16283900   560112250,063
16284000   575115250,063
16284100   600120250,063
16284200   610122250,063
16284300   620124250,063
16284400   630126250,063
16284500   640128250,063
16284600   650130250,063
16284700   660132250,063
16284800   690138250,063
16284900   695139250,063
16285000   700140250,063
16285100   720144250,063
16285200   750150250,063
16285300   780156250,063
16285400   815163250,063
16285500   840168250,063
16285600   850170250,063
16285700   900180250,063
16285800   990198250,063
16285900   1000200250,063
16286000   1075215250,063
16286100   1100220250,063
16286200   1215243250,063
16286300   1380276250,063
16286400   1440288250,063


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn