Material: 16MnCr5, tooth area induction hardened, HRC 58 ±2. Ground on all sides including the teeth. As only the teeth are hardened subsequent drilling and pinning is easily possible. Straight teeth. Pressure angle 20°. Teeth milled, hardened and ground. Tooth quality 7h25. From Module 1,5 cut for continuous linking. Tolerances: Angle accuracy 0,02 mm. Parallelism at length 500 mm = 0,03 mm. Parallelism at length 1000 mm = 0,05 mm. Tolerance to h0-line: on 500 mm = 0,03 mm. on 1000 mm = 0,05 mm. The width is machined with a tolerance of 0,05.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 22468300

Module1,0
Tooth idth b [mm]15
ha [mm]15
h0 [mm]14
Nominal Length L [mm]500
Nominal Length [mm]500,0 +1
Weight [kg]0,81

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn