Material: 16MnCr5, tooth area induction hardened, HRC 58 ±2. Ground on all sides including the teeth. As only the teeth are hardened subsequent drilling and pinning is easily possible. Straight teeth. Pressure angle 20°. Teeth milled, hardened and ground. Tooth quality 7h25. From Module 1,5 cut for continuous linking. Tolerances: Angle accuracy 0,02 mm. Parallelism at length 500 mm = 0,03 mm. Parallelism at length 1000 mm = 0,05 mm. Tolerance to h0-line: on 500 mm = 0,03 mm. on 1000 mm = 0,05 mm. The width is machined with a tolerance of 0,05.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ModuleTooth idth b
[mm]
ha
[mm]
h0
[mm]
Nominal Length L
[mm]
Nominal Length
[mm]
Weight
[kg]
22468300   1,0151514500500,0 +10,81
22868300   1,5151513,5500499,1 +/-0,30,78
22868500   1,5151513,51000998,4 +/-0,31,56
24168300   2,0202018500502,1 +/-0,31,40
24168500   2,02020181000998,5 +/-0,32,53
24368300   3,0252522500498,9 +/-0,32,12
24368500   3,02525221000998,4 +/-0,34,22


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn