Material: Steel 16MnCr5, case hardened HRC 58 ± 2. Teeth, bores and faces ground. Tooth quality 7 e25. Pressure angle 20°. Feather Keyways in accordance with DIN 6885/1, tolerance P9. Position of keyway to tooth is not defined.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 22483012

No. of Teeth30
b [mm]10
da -0,1 [mm]32
d [mm]30
NL [mm]1,5/1,5
ND [mm]25
L ± 0,05 [mm]13
BH6 [mm]12
Admissible MD [Nm]16,1
Weight [g]54

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn