Material: Steel 16MnCr5, case hardened HRC 58 ± 2. Teeth, bores and faces ground. Tooth quality 7 e25. Pressure angle 20°. Feather Keyways in accordance with DIN 6885/1, tolerance P9. Position of keyway to tooth is not defined.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethb
[mm]
da -0,1
[mm]
d
[mm]
NL
[mm]
ND
[mm]
L ± 0,05
[mm]
BH6
[mm]
Admissible MD
[Nm]
Weight
[g]
22481800   181020181,5/1,5151385,719
22482000   201022201,5/1,5151387,523
22482400   241026241,5/1,518131012,233
22482412   241026241,5/1,518131212,230
22482500   251027251,5/1,520131013,541
22482512   251027251,5/1,520131213,538
22483000   301032301,5/1,525131016,158
22483012   301032301,5/1,525131216,154
22483600   361038361,5/1,525131019,382
22483615   361038361,5/1,525131519,372
22484000   401042401,5/1,530131221,4102
22484015   401042401,5/1,530131521,495
22484800   481050481,5/1,540131225,7158
22484815   481050481,5/1,540131525,7151
22485000   501052501,5/1,540131226,8170
22485020   501052501,5/1,540132026,8149
22486000   601062601,5/1,550131232,6253
22486020   601062601,5/1,550132032,6232


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn