Material: Steel 16MnCr5, case hardened HRC 58 ± 2. Teeth, bores and faces ground. Tooth quality 7 e25. Pressure angle 20°. Feather Keyways in accordance with DIN 6885/1, tolerance P9. Position of keyway to tooth is not defined.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 22882500

No. of Teeth25
b [mm]15
da -0,1 [mm]40,5
d [mm]37,5
NL [mm]1,5/1,5
ND [mm]28
L ± 0,05 [mm]18
BH6 [mm]12
Admissible MD [Nm]50,3
Weight [g]126

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn