Material: Steel 16MnCr5, case hardened HRC 58 ± 2. Teeth, bores and faces ground. Tooth quality 7 e25. Pressure angle 20°. Feather Keyways in accordance with DIN 6885/1, tolerance P9. Position of keyway to tooth is not defined.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethb
[mm]
da -0,1
[mm]
d
[mm]
NL
[mm]
ND
[mm]
L ± 0,05
[mm]
BH6
[mm]
Admissible MD
[Nm]
Weight
[g]
22881200   121521181,5/1,51418812,525
22881500   151525,522,51,5/1,518181018,140
22881512   151525,522,51,5/1,518181218,136
22881800   181530271,5/1,522181023,063
22881812   181530271,5/1,522181223,058
22882000   201533301,5/1,525181030,382
22882015   201533301,5/1,525181530,363
22882400   241539361,5/1,525181045,5115
22882415   241539361,5/1,525181545,5104
22882500   251540,537,51,5/1,528181250,3126
22882515   251540,537,51,5/1,528181550,3117
22883000   301548451,5/1,530181260,2185
22883015   301548451,5/1,530181560,2176
22883600   361557541,5/1,540181272277
22883620   361557541,5/1,540182072251
22884000   401563601,5/1,540181280345
22884020   401563601,5/1,540182080313
22884800   481575721,5/1,540181596,8474
22884820   481575721,5/1,540182096,8458
22885000   501578751,5/1,5501815101545
22885025   501578751,5/1,5501825101490
22886000   601593901,5/1,5601815122777
22886025   601593901,5/1,5601825122736


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn