Material: Outer part: Plastic PA 12 G with steel core.

Milled, straight teeth. Tooth quality 8e25 DIN 3967. Temperature range -60°C to +120°C, short periods 150°C. - Special plastic with excellent material properties. - Enables snugly fitting, high strength shaft-hub connection. - Optimal force transmission due to cylindrical contact area. - Light, silent and clean, with excellent dry running properties.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 23455025

No of Teeth25
b [mm]40
da [mm]108,0
d [mm]100,0
NL [mm]20
ND [mm]75
SK [mm]65
B H7 [mm]20
admiss. MD* [Nm]38,4
Weight [g]1613

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn