Material: Outer part: Plastic PA 12 G with steel core.

Milled, straight teeth. Tooth quality 8e25 DIN 3967. Temperature range -60°C to +120°C, short periods 150°C. - Special plastic with excellent material properties. - Enables snugly fitting, high strength shaft-hub connection. - Optimal force transmission due to cylindrical contact area. - Light, silent and clean, with excellent dry running properties.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No of Teethb
[mm]
da
[mm]
d
[mm]
NL
[mm]
ND
[mm]
SK
[mm]
B H7
[mm]
admiss. MD*
[Nm]
Weight
[g]
23455012   124056,048,0203545108,1256
23455015   154068,060,02050402012,1519
23455016   164072,064,02050402013,5535
23455020   204088,080,02065552020,91100
23455024   2440104,096,02075652033,41588
23455025   2540108,0100,02075652038,41613
23455030   3040128,0120,02085752066,12227
23455036   3640152,0144,020100903098,73081
23455040   4040168,0160,0201009030120,43234
23455045   4540188,0180,0201109030135,64092
23455050   5040208,0200,02012011030153,05042
23455060   6040248,0240,02013012030185,86376


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn