Material: Steel 16MnCr5, case hardened approx. 60 HRC. Teeth, bores and faces ground. Helical tooth system, left hand 19° 31' 42''. Tooth quality 7e25. Keyways in accordance with DIN 6885/1, tolerance P9. Note: These gears are designed to be used in combination with our helical-toothed right-handed gear racks. If this gear is used to drive a mating gear instead, this mating gear must have the same lead angle and the opposite tooth direction (right hand).

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 25302032

No. of Teeth20
b [mm]28
Fig.2
d [mm]63,66
da [mm]69,7
BH6 [mm]32
ND [mm]55
L [mm]65
u [mm]10
t [mm]35,3
admiss. MD [Nm]275
Weight0,8

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn