Material: Steel 16MnCr5, case hardened approx. 60 HRC. Teeth, bores and faces ground. Helical tooth system, left hand 19° 31' 42''. Tooth quality 7e25. Keyways in accordance with DIN 6885/1, tolerance P9. Note: These gears are designed to be used in combination with our helical-toothed right-handed gear racks. If this gear is used to drive a mating gear instead, this mating gear must have the same lead angle and the opposite tooth direction (right hand).

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethb
[mm]
Fig.d
[mm]
da
[mm]
BH6
[mm]
ND
[mm]
L
[mm]
u
[mm]
t
[mm]
admiss. MD
[Nm]
Weight
25302022   2028263,6669,7223656624,82750,6
25302025   2028263,6669,7254460828,32750,7
25302030   2028163,6669,7304530833,32750,8
25302032   2028263,6669,73255651035,32750,8
25302035   2028163,6669,73548301038,32750,7
25302225   2228170,0376,0253630828,33450,8
25302230   2228170,0376,0304530833,33450,7
25302235   2228170,0376,03548301038,33450,7
25302522   2528279,5885,6223656624,84401,0
25302525   2528179,5885,6253630828,34401,0
25302530   2528179,5885,6304530833,34401,0
25302532   2528279,5885,63255651035,34401,2
25302535   2528179,5885,63548301038,34400,9
25302540   2528179,5885,64070501243,34401,1


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn