Material: POM, black. Milled teeth. Because of the material used, plastic gear racks are not straightened. Either slim version or wide version (from Module 1 to Module 3). Straight teeth. Pressure angle 20°. From Module 2, except for nominal length 500 mm, cut for continuous linking. * Length = Nominal length. The real length is roughly one multiple of the pitch.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 29311701

Module1,0
b [mm]15
ha [mm]15
h0 [mm]14,0
Nominal Length L* [mm]250
MaterialPOM
Weight [g]75

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn