Material: POM, black. Milled teeth. Because of the material used, plastic gear racks are not straightened. Either slim version or wide version (from Module 1 to Module 3). Straight teeth. Pressure angle 20°. From Module 2, except for nominal length 500 mm, cut for continuous linking. * Length = Nominal length. The real length is roughly one multiple of the pitch.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Moduleb
[mm]
ha
[mm]
h0
[mm]
Nominal Length L*
[mm]
MaterialWeight
[g]
29311701   1,0151514,0250POM75
29311703   1,0151514,0500POM149
29311705   1,0151514,01000POM300
29511701   1,5171715,5250POM92
29511703   1,5171715,5500POM186
29511705   1,5171715,41000POM400
29611701   2,0202018,0250POM127
29611703   2,0202018,0500POM254
29611705   2,0202018,01000POM500
29711701   2,5252522,5250POM198
29711703   2,5252522,5500POM397
29711705   2,5252522,51000POM800
29811701   3,0303027,0250POM400
29811703   3,0303027,0500POM800
29811705   3,0303027,01000POM1600


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn