Material: POM, black. Milled teeth. Because of the material used, plastic gear racks are not straightened. Either slim version or wide version (from Module 1 to Module 3). Straight teeth. Pressure angle 20°. From Module 2, except for nominal length 500 mm, cut for continuous linking. * Length = Nominal length. The real length is roughly one multiple of the pitch.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 29711705

Module2,5
b [mm]25
ha [mm]25
h0 [mm]22,5
Nominal Length L* [mm]1000
MaterialPOM
Weight [g]800

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn