Material: Polyacetal resin, die-cast. Shaft angle 90°. Bores from
Module 1,5 machined. The bevel gears only run as a pair at the stated
ratio. Thermoplastic materials have a far larger thermal expansion than
metals. This fact must be considered with view to the crown and flank
clearance when mounting the gear. Crown clearance Sk ~ 0,25 . m, flank
clearance Sc ~ 0,05 . m. Thermal expansion coefficient = 1,1 . 10-4
1/°C. The bevel gears are also available with smaller bores, or with
feather key groove. Additional charge worked out on time basis. Note
Regarding the Gears Made of Polyacetal Resin: Inside these die-cast
parts are some cavities caused by production. These parts should
therefore not be drilled too deep. With larger bores or when grooving
the cavities might become visible. This often does not affect the
functionality. Note for ordering: These gears are sold singulary,
not by pair. For a pair of bevel gears, you have to order two matching
gears of the same module and ratio. At ratio 1:1, you need two pieces of
the same number of teeth. At ratio uneven 1:1, you need two pieces with
a different number of teeth of the same ratio.
Service:
Katalogseite
Zusätzliche Informationen
The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.
Article ID: 35617500
3:1 (30/10) |
2,5 |
30 |
77,2 |
75,0 |
36,1 |
15,5 |
25,2 |
29,0 |
15,7 |
18 |
35,7 |
180,0 |
67,5 |
35617400 |