Material: Polyacetal resin, die-cast. Shaft angle 90°. Bores from Module 1,5 machined. The bevel gears only run as a pair at the stated ratio. Thermoplastic materials have a far larger thermal expansion than metals. This fact must be considered with view to the crown and flank clearance when mounting the gear. Crown clearance Sk ~ 0,25 . m, flank clearance Sc ~ 0,05 . m. Thermal expansion coefficient = 1,1 . 10-4 1/°C. The bevel gears are also available with smaller bores, or with feather key groove. Additional charge worked out on time basis. Note Regarding the Gears Made of Polyacetal Resin: Inside these die-cast parts are some cavities caused by production. These parts should therefore not be drilled too deep. With larger bores or when grooving the cavities might become visible. This often does not affect the functionality. Note for ordering: These gears are sold singulary, not by pair. For a pair of bevel gears, you have to order two matching gears of the same module and ratio. At ratio 1:1, you need two pieces of the same number of teeth. At ratio uneven 1:1, you need two pieces with a different number of teeth of the same ratio.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
ModuleNo. of Teethda
[mm]
d
[mm]
ND
[mm]
NL
[mm]
L1
[mm]
L
[mm]
b
[mm]
B
[mm]
E
[mm]
Admissible MD
[Ncm]
Weight
[g]
Corresponding Counter Wheel
[Article-No.]
35520700   1:1 (16/16)0,5168,7876882310,50,90,335520700
35550700   1:1 (16/16)1,01617,61612,08,013,613,64,7518,48,32,035550700
35552000   1:1 (30/30)1,03031,43015,07,412,915,37,4624,858,06,035552000
35570700   1:1 (16/16)1,51626,424,018,510,016,218,47825,829,06,035570700
35600700   1:1 (16/16)2,01634,93221,99,618,321,2101030,473,010,835600700
35610700   1:1 (16/16)2,51643,540,025,211,522,925,512,31237,0145,020,035610700
35640700   1:1 (16/16)3,01652,34828,813,225,829,213,81443,0250,031,035640700
35650700   1:1 (16/16)3,51661,45633,314,428,133,115,81849,5440,047,035650700
35574800   1,5:1 (16/24)1,51626242010,817,818,88830366,635574900
35574900   1,5:1 (16/24)1,52437162411,318,019,581026,65411,635574800
35555600   2:1 (30/15)1,01516,81512,210,617,017,06,6526,412,02,435555700
35555700   2:1 (30/15)1,03031,13018,09,114,816,26,6820,924,07,035555600
35575600   2:1 (30/15)1,51525,422,517,011,522,822,810,5835,843,07,535575700
35575700   2:1 (30/15)1,53046,445,023,49,617,519,510,51026,286,018,035575600
35605600   2:1 (30/15)2,01533,63022,511,826,027,014,61044,2107,013,335605700
35605700   2:1 (30/15)2,03062,26030,211,822,624,214,61232,6214,042,035605600
35615600   2:1 (30/15)2,51542,037,526,513,029,631,217,31253,3209,023,635615700
35615700   2:1 (30/15)2,53077,375,036,115,027,529,517,31640,5418,077,035615600
35645600   2:1 (30/15)3,01550,34531,214,835,036,320,51463,3370,038,035645700
35645700   2:1 (30/15)3,03093,09045,019,034,237,020,51849,5740,0136,035645600
35557600   3:1 (45/15)1,01516,61512,31120,420,49,2534,316,02,835557700
35557700   3:1 (45/15)1,04546,14523,49,616,518,29,21022,748,017,535557600
35577600   3:1 (45/15)1,51525,122,517,212,526,826,814847,964,07,635577700
35577700   3:1 (45/15)1,54568,867,530,411,521,523,0141229,4192,050,535577600
35607400   3:1 (30/10)2,01024,02015,612,025,025,012,5643,730,06,035607500
35607500   3:1 (30/10)2,03061,76030,311,520,222,512,51228,090,038,035607400
35617400   3:1 (30/10)2,51029,725,018,813,028,828,815,7852,460,010,235617500
35617500   3:1 (30/10)2,53077,275,036,115,525,229,015,71835,7180,067,535617400
35558800   4:1 (40/10)1,01012,0107,89,317,717,78,2430,14,50,935558900
35558900   4:1 (40/10)1,04040,84023,410,815,717,08,21020,118,012,635558800
35578800   4:1 (40/10)1,51018,015,011,310,923,523,512,3541,717,03,035578900
35578900   4:1 (40/10)1,54061,260,030,412,820,021,712,31226,268,032,035578800
35608800   4:1 (40/10)2,01023,82014,312,828,928,916,3654,040,06,235608900
35608900   4:1 (40/10)2,04081,58036,016,624,727,016,31832,5160,062,035608800
35559800   5:1 (60/12)1,01213,7129,510,020,320,39,5440,512,01,635559900
35559900   5:1 (60/12)1,06060,46020,511,015,517,49,51021,060,020,035559800


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn