Material: Polyacetal resin die-cast.

Moulded version. Bores machined. Pressure angle 20°. With high hardness and low friction coefficient these plastic gears can be used in various set-ups, even under water.

Note Regarding the Machining

Inside these die-cast parts are some cavities caused by production. These parts should therefore not be drilled too deep. With larger bores or when grooving the cavities might become visible. This often does not affect the functionality.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethb
[mm]
da
[mm]
d
[mm]
L
[mm]
E
[mm]
c
[mm]
ND
[mm]
BH9
[mm]
Admissible MD
[Ncm]
Weight
[g]
28601200   1215282427--18,587811,7
28601300   1315302627--18,589112,9
28601400   1415322827--18,5810315,0
28601500   1515343027--18,5811615,9
28601600   161536322722617,5813016,7
28601700   171538342724617,5813417,7
28601800   181540362725617,5815519,4
28601900   191542382727617,5817820,8
28602000   201544402728620,01020224,6
28602100   211546422728620,01022727,0
28602200   221548442728620,01025530,3
28602300   231550462735624,01028432,6
28602400   241552482735624,01031535,4
28602500   251554502735624,01034739,2
28602600   261556522738,5624,01038239,3
28602700   271558542738,5624,01041842,7
28602800   281560562738,5624,01045746,5
28603000   301564602743,5624,01053950,1
28603200   321568642744626,01062959,7
28603500   351574702754626,01278061,7
28603600   361576722754626,01283465,5
28603800   381580762761,5626,01294966,5
28604000   401584802761,5626,012107477,4
28604200   421588842761,5626,012120687,0
28604500   451594902768630,014132399,1
28604800   4815100962774630,0141419109
28605000   50151041002778630,0141483116
28605500   55151141102787,5630,0141642134
28606000   60151241202797,5630,0141800155
28607000   701514414027117630,0142102196,
28607500   751915415034133840202850285
28608000   801916416034133840203040344
28608500   851917417034148840203230370
28609000   901918418034163840203430389
28609500   95191941903416384003800464
28610000   1001920420034178840204170479
28611000   1101922422034193840204550581


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn