Material: up to module 2: 11SMnPb30. From module 2.5: C45.
Tooth quality 8 modelled on DIN 3967 (from module 2).
Up to module 5 with crowned, milled teeth.
From module 6 with planed teeth. Not hardened – not lapped.
Shaft angle = 90º.
The bevel gears only run as a pair at the stated ratio and at the same module.

Note for ordering: These gears are sold singulary, not by pair. For a pair of bevel gears, you have to order two matching gears, with the same module and the same number of teeth.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 36023200

Transmission [i]1:1 (50/50)
Module0,5
No. of Teeth50
da [mm]25,7
d [mm]25
ND [mm]14
NL [mm]5
L1 [mm]8,5
L [mm]9,5
S [mm]7,5
b [mm]3
BH7 [mm]4
E [mm]19,6
Admissible MD [Nm]0,108
Weight [g]16
Corresponding Counter Wheel [Article-No.]36023200

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn