Material: up to module 2: 11SMnPb30. From module 2.5: C45.
Tooth quality 8 modelled on DIN 3967 (from module 2).
Up to module 5 with crowned, milled teeth.
From module 6 with planed teeth. Not hardened – not lapped.
Shaft angle = 90º.
The bevel gears only run as a pair at the stated ratio and at the same module.

Note for ordering: These gears are sold singulary, not by pair. For a pair of bevel gears, you have to order two matching gears, with the same module and the same number of teeth.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
ModuleNo. of Teethda
[mm]
d
[mm]
ND
[mm]
NL
[mm]
L1
[mm]
L
[mm]
S
[mm]
b
[mm]
BH7
[mm]
E
[mm]
Admissible MD
[Nm]
Weight
[g]
Corresponding Counter Wheel
[Article-No.]
36021100   1:1 (20/20)0,52010,71084-7,05,0349,70,011136021100
36021500   1:1 (24/24)0,52412,712846,47,05,03410,70,018336021500
36022000   1:1 (30/30)0,53015,7151047,58,56,63413,70,032436022000
36022300   1:1 (36/36)0,53618,7181259,010,18,03416,70,0501036022300
36022600   1:1 (40/40)0,54020,7201258,59,57,53417,10,0641036022600
36023200   1:1 (50/50)0,55025,7251458,59,57,53419,60,1081636023200
36050700   1:1 (16/16)1,01617,4161471011,28,745160,052936050700
36051000   1:1 (19/19)1,01920,419156,51011,89,245180,0851436051000
36051300   1:1 (22/22)1,02223,4221871112,89,74,75200,1582236051300
36051800   1:1 (26/26)1,02627,4262271213,49,75,55220,1933536051800
36052000   1:1 (30/30)1,03031,4302271416,011,76,45260,295036052000
36052600   1:1 (40/40)1,04041,44030101819,815,768350,5511136052600
36070700   1:1 (16/16)1,51626,12420111517,314,15,18250,183236070700
36071100   1:1 (20/20)1,52032,1302291517,213,16,48270,344736071100
36071300   1:1 (22/22)1,52235,1332081517,112,678280,445036071300
36071600   1:1 (25/25)1,52539,637,52581517,612,37,9510300,627036071600
36072000   1:1 (30/30)1,53047,14530122021,915,69,610371,0113536072000
36072600   1:1 (40/40)1,54062,16040122527,719,112,715482,4631036072600
36100700   1:1 (16/16)2,01634,8322511,51820,716,46,810310,456636100700
36101100   1:1 (20/20)2,02042,84030101719,914,48,510330,8410436101100
36101300   1:1 (22/22)2,02246,84430101921,015,49,310361,0813036101300
36101600   1:1 (25/25)2,02552,8503581921,414,410,610381,5018236101600
36102000   1:1 (30/30)2,03062,86040122526,918,412,715472,4530636102000
36102600   1:1 (40/40)2,04082,88050153133,723,415,2206216,366036102600
36110700   1:1 (16/16)2,51643,74030102123,816,81110352,612036110700
36110900   1:1 (18/18)2,51848,74530102225,017,41210383,615036110900
36111100   1:1 (20/20)2,52053,75035102225,916,91410404,921036111100
36111300   1:1 (22/22)2,52258,75530102427,117,31510436,324036111300
36111600   1:1 (25/25)2,52566,262,545102528,817,61715479,337036111600
36112000   1:1 (30/30)2,53078,77550122932,719,320155516,356036112000
36112600   1:1 (40/40)2,540103,610060143135,421,820257033,6110036112600
36140700   1:1 (16/16)3,01652,44840122427,718,21510404,624036140700
36140900   1:1 (18/18)3,01858,45440102528,117,21710426,428036140900
36141100   1:1 (20/20)3,02064,46040102629,517,21915458,732036141100
36141300   1:1 (22/22)3,02270,4664082730,217,220154811,641036141300
36141600   1:1 (25/25)3,02579,47550102831,916,723155217,349036141600
36142000   1:1 (30/30)3,03094,49050123538,822,225206529,295036142000
36142600   1:1 (40/40)3,040124,412060153539,122,225258060,7160036142600
36180700   1:1 (16/16)4,01670,06450112932,921,019205011,142036180700
36180900   1:1 (18/18)4,01878,07250163641,027,022206015,664036180900
36181100   1:1 (20/20)4,02085,98050163943,528,024206520,881036181100
36181300   1:1 (22/22)4,02293,98850123740,924,026206527,994036181300
36181600   1:1 (25/25)4,025105,910060123842,723,030207041,9140036181600
36182000   1:1 (30/30)4,030125,912060184247,927,930258567,5200036182000
36182600   1:1 (40/40)4,040165,816080204853,232,93030110138,0420036182600
36210700   1:1 (16/16)5,01687,48060123641,525,725206222,286036210700
36210900   1:1 (18/18)5,01897,49060123742,223,729206530,7105036210900
36211100   1:1 (20/20)5,020107,410060123944,423,732257042,7130036211100
36211300   1:1 (22/22)5,022117,511070124348,525,735257757,5184036211300
36211600   1:1 (25/25)5,025132,412570124247,521,240308085,8214036211600
36212000   1:1 (30/30)5,030157,415070124451,324,7403096139,5352036212000
36212600   1:1 (40/40)5,040207,32009020526132,94035128,1288706036212600
36730900   1:1 (18/18)6,018116,51086015445431,335258154,8177036730900
36731100   1:1 (20/20)6,020128,51207015445427,8403083,476,3219036731100
36731600   1:1 (25/25)6,025158,51507515516026,7503097,3153,4379036731600
36732000   1:1 (30/30)6,030188,51809015516026,45035112,1250,6581036732000
36732600   1:1 (40/40)6,040248,524010020586732,95040148,65551160036732600
36771100   1:1 (20/20)8,020171,31609015526229,25040103,3181,6456036771100


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn