Material: up to product no. 36105700: 11SMnPb30. From product no. 36106000: C45.
Tooth quality 8 modelled on DIN 3967 (from module 2).
Up to module 5 with crowned, milled teeth.
From module 6 with planed teeth. Not hardened – not lapped.
Shaft angle = 90º.
The bevel gears only run as a pair at the stated ratio and at the same module.

Note for ordering: These gears are sold singulary, not by pair. For a pair of bevel gears, you have to order two matching gears of the same module, with a different number of teeth of the same ratio.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
ModuleNo. of Teethda
[mm]
d
[mm]
ND
[mm]
NL
[mm]
L1
[mm]
L
[mm]
S
[mm]
b
[mm]
BH7
[mm]
E
[mm]
Admissible MD
[Nm]
Weight
[g]
Corresponding Counter Wheel
[Article-No.]
36026000   2:1 (20/40)0,52011,21084,07,07,55,03414,650,017236026100
36026100   2:1 (20/40)0,54020,320125,07,58,47,13411,830,034836026000
36055600   2:1 (15/30)1,01517,415136,51111,97,655220,0631036055700
36055700   2:1 (15/30)1,03030,630209,01315,113,155200,1264036055600
36075600   2:1 (15/30)1,51526,122,5186,51314,88,47,68300,222636075700
36075700   2:1(15/30)1,53045,94530121820,717,67,610280,4412436075600
36076000   2:1 (20/40)1,52033,630209,51921,612,910,18420,545936076100
36076100   2:1 (20/40)1,54060,96040121922,017,910,115321,0823436076000
36105600   2:1 (15/30)2,01533,730207,52223,010,91410400,595836105700
36105700   2:1 (15/30)2,03061,86040122427,221,91415351,1831236105600
36106000   2:1 (20/40)2,02043,740307,52224,010,91510501,413236106100
36106100   2:1 (20/40)2,04081,88050182932,826,91520452,859336106000
36115600   2:1 (15/30)2,51542,237,53015,43133,318,61710553,416036115700
36115700   2:1 (15/30)2,53077,3755010,02428,121,61715386,853036115600
36116000   2:1 (20/40)2,52054,65030143436,619,22010684,328036116100
36116100   2:1 (20/40)2,540102,310060152933,325,32025488,697036116000
36145600   2:1 (15/30)3,01550,6453011,53335,416,42210606,127036145700
36145700   2:1 (15/30)3,03092,8905010,02630,722,322204212,275036145600
36146000   2:1 (20/40)3,02065,66040103336,114,425157315,245036146100
36146100   2:1 (20/40)3,040122,812060183438,728,825255630,4140036146000
36185600   2:1 (15/30)4,01567,56040103841,016,928207514,641036185700
36185700   2:1 (15/30)4,030123,812060153339,428,828255529,2160036185600
36186000   2:1 (20/40)4,02087,48050134548,021,9302010035,097036186100
36186100   2:1 (20/40)4,040163,716080204045,733,730307070,0330036186000
36215600   2:1 (15/30)5,01584,47560155054,121,438209430,298036215700
36215700   2:1 (15/30)5,030154,715070154046,732,238306560,4303036215600
36216000   2:1 (20/40)5,020109,310060185862,127,3402512572,4189036216100
36216100   2:1 (20/40)5,040204,720090204855,639,7403585144,8648036216000
36736000   2:1 (20/40)6,020130,71207015586723,65030139,9130296036736100
36736100   2:1 (20/40)6,040245,324010020505837,7504092,3260961036736000


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn