Material: up to module 2: 11SMnPb30. From module 2.5: C45.
Tooth quality 8 modelled on DIN 3967 (from module 2).
Up to module 5 with crowned, milled teeth.
From module 6 with planed teeth. Not hardened – not lapped.
Shaft angle = 90º.
The bevel gears only run as a pair at the stated ratio and at the same module.

Note for ordering: These gears are sold singulary, not by pair. For a pair of bevel gears, you have to order two matching gears, with the same module and the same number of teeth.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 36731600

Transmission [i]1:1 (25/25)
Module6,0
No. of Teeth25
da [mm]158,5
d [mm]150
ND [mm]75
NL [mm]15
L1 [mm]51
L [mm]60
S [mm]26,7
b [mm]50
BH7 [mm]30
E [mm]97,3
Admissible MD [Nm]153,4
Weight [g]3790
Corresponding Counter Wheel [Article-No.]36731600

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn