Material: up to module 2: 11SMnPb30. From module 2.5: C45.
Tooth quality 8 modelled on DIN 3967 (from module 2).
Up to module 5 with crowned, milled teeth.
From module 6 with planed teeth. Not hardened – not lapped.
Shaft angle = 90º.
The bevel gears only run as a pair at the stated ratio and at the same module.

Note for ordering: These gears are sold singulary, not by pair. For a pair of bevel gears, you have to order two matching gears, with the same module and the same number of teeth.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 36730900

Transmission [i]1:1 (18/18)
Module6,0
No. of Teeth18
da [mm]116,5
d [mm]108
ND [mm]60
NL [mm]15
L1 [mm]44
L [mm]54
S [mm]31,3
b [mm]35
BH7 [mm]25
E [mm]81
Admissible MD [Nm]54,8
Weight [g]1770
Corresponding Counter Wheel [Article-No.]36730900

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn