General data: 3 Designs, 6 standard version, and many further variations available as multi-shaft gearboxes, please enquire. Also available in corrosion-proof and NO-TOX version for the food processing and pharmaceutic industry. Housing: Thick-walled grey cast iron, fully sealed against oil leaks and protected against dust. Due to the cube shape, all 6 sides of the gear box can be used as mounting surfaces. The diameters l1 and l2 are provided for use as alignment studs. Gearing: Hardened bevel gears, lapped in pairs Special transmission ratios available on request. Bearing System: Generously dimensioned roller bearings, rein- forced bearings on request. Lubrication: The gearboxes are fully enclosed, lubricated for life and maintenance free. On request, the gearboxes can also be supplied with oil change lubrication or NO-TOX lubrication for the food industry. If the gearbox is used at higher speeds (see table) venting must be provided. For this purpose, please state the mounting position (downward-facing side) and operating time. Model H: Straight-through hollow shaft, slowly turning.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 41207101

Size25
Type80
Input Shaft d1 [mm]35
Output Shaft d2 [mm]35
Rim Length b [mm]160
max. T2 at 33 min -1 [Nm]355
max. T2 at 167 min -1 [Nm]330
max. T2 at 333 min -1 [Nm]315
max. T2 at 500 min -1 [Nm]295
max. T2 at 667 min -1 [Nm]280
max. T2 at 1000 min -1 [Nm]252
max. T2 at 2000 min -1 [Nm]185
max. P1 at 50 min -1 [kW]1,29
max. P1 at 250 min -1 [kW]6,07
max. P1 at 500 min -1 [kW]11,56
max. P1 at 750 min -1 [kW]16,26
max. P1 at 1000 min -1 [kW]20,59
max. P1 at 1500 min -1 [kW]27,78
max. P1 at 3000 min -1 [kW]40,78
Weight [kg]24

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn