Material: Aluminium. Square flange with fixing screws for retrofitting, for geared motor HMD/II. Ordering Details: e.g.: Product No. 439 033 00, Output-Side Flange, 70 x 70 mm

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 43906300

Gearbox Size063
D [mm]142
B [mm]33,0
O1 [mm]11
S [mm]86
T1 [mm]150
V [mm]115
W [mm]6
Z [mm]12
Bolts No.+ Size4 x M8
Weight [kg]0,60

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn