Housing: Aluminium, corrosion-inhibiting coating, with mounting holes for flexible foot and flange mounting. Worm shaft: hardened and ground. Worm Gear: Bronze, on cast iron hub. Lubrication: synthetic oil (lubricated for life). Motor: Standard three-phase motor with small flange B14, 230/400V, 50Hz. Other motor versions (AC motor, posistor, forced ventilation, brake etc.) on request. From 0.75 kW efficiency class IE3. Lightweight, high quality model range. These maintenance-free geared motors, without ventilation can be used in any mounting position. The mounting positions V5 and V6 (worm shaft vertical) are however not recommended for continuous operation. Output shaft push-in type: The basic gearbox version has a hollow shaft. They can, however, also be supplied with a push in type output shaft (single sided, to be used left and right, or double sided). These output shafts have their own product No. and have to be ordered separately. Variable mounting: The gearboxes are supplied with mounting holes onall sides. Retrofittable flange: If an output-side flange mounting is required, this flange can easily be mounted by the customer. These flanges have their own product number and have to be ordered separately (Flange type, either square or round).

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 43915035

P [kW]1,5
n2 [min -1]75
T2 [Nm]150
fB0,9
i nominal19
Gearbox Size063
Motor Size90LA4
Gewicht [kg]24
Optional Single-Sided Output Shaft [Art.-Nr.]43806100
Optional Both-Sided Output Shaft [Art.-Nr.]43806200
Optional Output Flange Square Shaped [Art.-Nr.]43906300
Optional Output Flange Round [Art.-Nr.]43906400

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn