Material: GG25.

Without protective jacket. Up to 50 mm bore the couplings are manufactured according to bore tolerance zone V7. For larger bores the fit is U7. All bores have a feather key grove according to DIN 6885/1. Recommended shaft tolerance: f7. A bearing must be placed right beside both ends of the coupling. Box couplings can be assembled and dismantled in radial direction without moving the shaft in vertical direction. Standard: Form A for shafts of the same diameter. On request: Form B for shafts of different diameters.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 60008000

Torque max. [Nm]2500
D [mm]80
Da [mm]190
L [mm]280
Allen Bolts DIN 931 [pcs]8
d x l [mm]M 16 x 60
Speed n max [rpm]1060
Weight [kg]27,0

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn