Material: GG25.

Without protective jacket. Up to 50 mm bore the couplings are manufactured according to bore tolerance zone V7. For larger bores the fit is U7. All bores have a feather key grove according to DIN 6885/1. Recommended shaft tolerance: f7. A bearing must be placed right beside both ends of the coupling. Box couplings can be assembled and dismantled in radial direction without moving the shaft in vertical direction. Standard: Form A for shafts of the same diameter. On request: Form B for shafts of different diameters.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Torque max.
[Nm]
D
[mm]
Da
[mm]
L
[mm]
Allen Bolts DIN 931
[pcs]
d x l
[mm]
Speed n max
[rpm]
Weight
[kg]
60002000   2520851004M 10 x 3017001,9
60002500   40251001304M 12 x 4015004,5
60003000   60301001304M 12 x 4015004,2
60003500   80351101606M 12 x 5014206,5
60004000   100401101606M 12 x 5014206,2
60004500   125451201906M 12 x 5013508,5
60005000   150501301906M 12 x 5013009,0
60005500   500551502206M 16 x 60120013,0
60006000   850601502206M 16 x 60120012,5
60006500   1250651702506M 16 x 60112018,5
60007000   1700701702506M 16 x 60112017,0
60008000   2500801902808M 16 x 60106027,0
60009000   3800902153108M 20 x 75100041,0
60010000   54001002503508M 20 x 9092063,0


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn