Material: Stainless steel 1.4305

These couplings do not allow any shaft displacement in axial or radial direction. They should therefore only be used with perfectly alligned shafts. Bore tolerance: +0,05 mm. Feather Key Groove DIN 6885/1, Tolerance P9. The torques in the table are maximum values for couplings with keyway. The calculations based on feather-key connection.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 60099212

Torque max. [Nm]12
d [mm]12
A [mm]29
L [mm]45
K [mm]4
Bolts DIN 916M6
Torque Ms [Nm]5,8
Weight [g]180

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn