Material: Stainless steel 1.4305 These couplings do not allow any shaft displacement in axial or radial direction. They should therefore only be used with perfectly alligned shafts. Bore tolerance: +0,05 mm. Feather Key Groove DIN 6885/1, Tolerance P9. The torques in the table are maximum values for couplings with keyway. The calculations based on feather-key connection.
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
Product Quantity Torque max.
[Nm]
d
[mm]
A
[mm]
L
[mm]
K
[mm]
Bolts DIN 916Torque Ms
[Nm]
Weight
[g]
60099206   2,7618302M41,7647
60099208   5,4824352M41,76102
60099210   8,11029453M53,2185
60099212   121229454M65,8180
60099214   201434505M65,8272
60099215   221534505M65,8266
60099216   241634505M65,8261
60099220   472042656M65,8518
60099225   912545758M813,6623
60099230   1053053838M813,6920
60099235   15535679510M813,61880
60099240   210407710812M1026,42710
60099250   340508512414M1026,43520


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn