Material: Hubs aluminium, bellow stainless steel. Zero backlash, with high torsional stiffness. For highly dynamic positioning and servo systems, pumps, portal drives etc.. With clamps, ready-to-install for rapid mounting. Temperature range of all types -40°C to +120°C. 1) Standard bores. 2) Different bores (even one-sided) up to max bore available against surcharge.Please regard the operating factors. See PDF-catalog page.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 60163712

Torque max. * [Nm]5,0
Bore B+0,03-0 [mm]12
Bore max. 2) [mm]20
L1 [mm]71,4
L2 [mm]18
D1 [mm]41
D2 [mm]37,4
Angle + [°]8
Max. Displacement radial [mm]1,2
Max. Displacement axial [mm]2,5
Recomm. max. Speed [rpm]5000
Torsional Rigidity [Nm/Rad]1310
Weight [g]107

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn