Material: Hubs aluminium, bellow stainless steel. Zero backlash, with high torsional stiffness. For highly dynamic positioning and servo systems, pumps, portal drives etc.. With clamps, ready-to-install for rapid mounting. Temperature range of all types -40°C to +120°C. 1) Standard bores. 2) Different bores (even one-sided) up to max bore available against surcharge.Please regard the operating factors. See PDF-catalog page.
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
Product Quantity Torque max. *
[Nm]
Bore B+0,03-0
[mm]
Bore max. 2)
[mm]
L1
[mm]
L2
[mm]
D1
[mm]
D2
[mm]
Angle +
[°]
Max. Displacement radial
[mm]
Max. Displacement axial
[mm]
Recomm. max. Speed
[rpm]
Torsional Rigidity
[Nm/Rad]
Weight
[g]
60161803   1,03845,2112018,260,51,0500017018
60161804   1,04845,2112018,260,51,0500017018
60161805   1,05845,2112018,260,51,0500017018
60161806   1,06845,2112018,260,51,0500017018
60161808   1,08845,2112018,260,51,0500017018
60162306   1,661254,3142623,460,51,0500038038
60162308   1,681254,3142623,460,51,0500038038
60162310   1,6101254,3142623,460,51,0500038038
60162312   1,6121254,3142623,460,51,0500038038
60163108   3,881657,0143431,081,01,9500091563
60163110   3,8101657,0143431,081,01,9500091563
60163112   3,8121657,0143431,081,01,9500091563
60163114   3,8141657,0143431,081,01,9500091563
60163116   3,8161657,0143431,081,01,9500091563
60163710   3,8102071,4184137,481,22,550001310107
60163712   5,0122071,4184137,481,22,550001310107
60163714   5,0142071,4184137,481,22,550001310107
60163716   5,0162071,4184137,481,22,550001310107
60163718   5,0182071,4184137,481,22,550001310107
60163720   5,0202071,4184137,481,22,550001310107


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn