Material: Hub 1.4305. Spring: Spring steel 1.4310. These couplings are elastic all-metal couplings and completely maintenance free. The all-metal design leads to a strong resistance against oil and higher temperature range: -40°C to +300°C. The elastic part consists of a spring body, made up of three layers of wound springs. The couplings are suitable for both rotating directions. They can be locked against rotation with a feather key or with pins. The couplings are pressfitted. Demounting is done by pressing or pulling off. Vibrations and shocks are largely absorbed. Depending on the length of the coupling - S, L or Db - bending of 3 - 6° or axial displacement of 3 - 6% of the nominal shaft diametre are possible. Couplings are available pre-drilled ex stock. Customized bores and feather-key grooves available at surcharge.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 60299110

Torque max. [Nm]90
TypeS
MaterialEdelstahl
d Pilot Bore [mm]5,5
d max. f. Pin [mm]35
d max. f. Keyway [mm]28
L [mm]100
D [mm]55
F [mm]52
l [mm]31
Speed max. [rpm]6000
Weight [kg]1,140

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn