Material: Hub 1.4305. Spring: Spring steel 1.4310. These couplings are elastic all-metal couplings and completely maintenance free. The all-metal design leads to a strong resistance against oil and higher temperature range: -40°C to +300°C. The elastic part consists of a spring body, made up of three layers of wound springs. The couplings are suitable for both rotating directions. They can be locked against rotation with a feather key or with pins. The couplings are pressfitted. Demounting is done by pressing or pulling off. Vibrations and shocks are largely absorbed. Depending on the length of the coupling - S, L or Db - bending of 3 - 6° or axial displacement of 3 - 6% of the nominal shaft diametre are possible. Couplings are available pre-drilled ex stock. Customized bores and feather-key grooves available at surcharge.
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
Product Quantity Torque max.
[Nm]
TypeMateriald Pilot Bore
[mm]
d max. f. Pin
[mm]
d max. f. Keyway
[mm]
L
[mm]
D
[mm]
F
[mm]
l
[mm]
Speed max.
[rpm]
Weight
[kg]
60299016   2,5SEdelstahl2,5610251715,58200000,032
60299005   5SEdelstahl3,512835211910150000,065
60299010   10SEdelstahl5,5151250262415120000,130
60299013   10SEdelstahl5,5191450302815100000,170
60299020   20SEdelstahl5,520166535322090000,310
60299023   20SEdelstahl5,525196538362030000,350
60299040   40SEdelstahl5,527208045402570000,650
60299043   40SEdelstahl5,531248048452570000,690
60299090   90SEdelstahl5,5342510055503160001,190
60299110   90SEdelstahl5,5352810055523160001,140


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn