Material: 1.4305.

- torsionally rigid design.

- zero backlash-

- perfect transmission of torque.

- very low restoring force.

* Please regard the operating factors. See PDF-catalog pages. ** Shaft can be pushed in further. Middle of coupling is relieved. Part. 60299600 in set-screw style. 1) Against surcharge

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 60299628

Max. Operating Torque [Nm]6,0
B +0,03 [mm]10
Bore max [mm]11,0
L1 [mm]31,75
L2 ** [mm]9,0
D1 [mm]25,40
Angular Misalignment [°]5
Parallelity Mismatch [mm]0,127
max. Speed [min -1]5000
Bolts [Size]M3
Tightening torque [Nm]1,2
Weight [g]90

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn