Material: 1.4305.

- torsionally rigid design.

- zero backlash.

- perfect transmission of torque.

- very low restoring force.

* Please regard the operating factors. See PDF-catalog pages. ** Shaft must not pushed in any further. 1) Against surcharge.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 60299868

Max. Operating Torque [Nm] *102
B +0,03 [mm]30
Bore max. [mm] 1)30,0
L1 [mm]130
L2 ** [mm]32,0
D1 [mm] 1)57,15
Angular Misalignment [°]7
Parallelity Mismatch [mm]0,95
max. Speed [min -1]5000
Bolts [Size]M6
Tightening torque [Nm]9,75
Weight [g]2155

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn