Material: 1.4305.

- torsionally rigid design.

- zero backlash.

- perfect transmission of torque.

- very low restoring force.

* Please regard the operating factors. See PDF-catalog pages. ** Shaft must not pushed in any further. 1) Against surcharge.
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
Product Quantity Max. Operating Torque
[Nm] *
B +0,03
[mm]
Bore max.
[mm] 1)
L1
[mm]
L2 **
[mm]
D1
[mm] 1)
Angular Misalignment
[°]
Parallelity Mismatch
[mm]
max. Speed
[min -1]
Bolts
[Size]
Tightening torque
[Nm]
Weight
[g]
60299800   0,934,7619,555,39,5230,125000M1,60,158
60299802   1,544,7619,555,39,5230,125000M1,60,158
60299812   1,946,3525,46,512,750,175000M20,318
60299814   3,066,3525,46,512,750,175000M20,318
60299818   3,458,025,46,515,8750,25000M2,50,6830
60299820   5,068,025,46,515,8750,25000M2,50,6830
60299830   4,8610,028,06,519,0570,255000M2,50,6846
60299832   8,0810,028,06,519,0570,255000M2,50,6846
60299834   10612,738,111,025,470,385000M31,2115
60299836   16812,738,111,025,470,385000M31,2115
60299838   161012,738,111,025,470,385000M31,2115
60299840   251016,057,1516,031,7570,55000M42,85290
60299842   251216,057,1516,031,7570,55000M42,85290
60299844   251616,057,1516,031,7570,55000M42,85290
60299846   361219,066,6718,038,170,65000M55,85440
60299848   361619,066,6718,038,170,65000M55,85440
60299850   361919,066,6718,038,170,65000M55,85440
60299854   481622,076,220,044,4570,85000M55,85730
60299856   481922,076,220,044,4570,85000M55,85730
60299858   371626,095,325,0650,870,95000M69,751045
60299860   731926,095,325,0650,870,95000M69,751045
60299862   732426,095,325,0650,870,95000M69,751045
60299866   1022430,013032,057,1570,955000M69,752155
60299868   1023030,013032,057,1570,955000M69,752155


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn