Material: Special spring-steel.
Delivery per piece.
At all sizes of FA and RNR, the specified torque can be doubled by the addition of a (second) disc spring.
At sizes from 01 to 5, the specified torque can be tripled by the addition of a (third) disc spring.
The minimum torque setting is then approx. 65% of the maximum value.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 61210702

Size7
suitable for Slip Clutch [Art.-Nr.]61210700
passend zu [FAK]-
Compatible with [RNR]-
Outer-Ø [mm]40
Scope of delivery [Number]24
Weight [g]480

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn