Material: Steel.

  • For fixing a hub (e.g. drive wheel, rotor or similar) on a shaft.
  • For very high torques.
  • Very good distribution of pressure
  • High resistant against bending forces.
  • Self-centering.
  • Self-locking.
  • No axial offset during mounting.

Fit: Shaft h8, Hub H8.
Surface roughness hub / shaft max. 12.5µm.
More sizes up to d=600mm for 977,000Nm are available.
Price and delivery time on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 61558095

d [mm]95
D [mm]135
L [mm]78
L1 [mm]70
L2 [mm]88
T [Nm]18410
Fax [kN]389
PW [N/mm²]158
PN [N/mm²]107
Bolts 12.9 [No x Size]12xM10
Weight [kg]4,0

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn