Material: Steel.

  • For fixing a hub (e.g. drive wheel, rotor or similar) on a shaft.
  • For very high torques.
  • Very good distribution of pressure
  • High resistant against bending forces.
  • Self-centering.
  • Self-locking.
  • No axial offset during mounting.

Fit: Shaft h8, Hub H8.
Surface roughness hub / shaft max. 12.5µm.
More sizes up to d=600mm for 977,000Nm are available.
Price and delivery time on request.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d
[mm]
D
[mm]
L
[mm]
L1
[mm]
L2
[mm]
T
[Nm]
Fax
[kN]
PW
[N/mm²]
PN
[N/mm²]
Bolts 12.9
[No x Size]
Weight
[kg]
61558042   427564567232901471751038xM81,25
61558045   45756456723500147157958xM81,30
61558048   48806456723670149143908xM81,50
61558050   50806456723800161141918xM81,40
61558055   55856456724430167140888xM81,50
61558060   609064567255901821309610xM81,50
61558065   659564567260201821349110xM81,60
61558070   701107870881020029016210010xM103,0
61558075   751157870881166030815710110xM103,1
61558080   801207870881400035116610912xM103,5
61558085   851257870881620037417011312xM103,5
61558090   901307870881678038015910712xM103,8
61558095   951357870881841038915810712xM104,0
61558100   100145100901122660053315810912xM126,0
61558110   110155100901122920053314210112xM126,2
61558120   120165100901123840064115711414xM126,8


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn