Material: Stainless steel 1.405

The clamping bush consists of a double-walled steel sleeve filled with a pressure medium, and a flange part. Inside the flange there is a screw and a piston with seal to build up compression.

Function: When the thrust screw is tightened, the sleeve expands uniformly against shaft and hub, creating a rigid connection through frictional force. When the thrust screw is loosened, the bush returns to its initial position and can be easily disassembled.

Concentricity: 0,02 mm.

Tolerances: Shaft h7 for d = 15 mm.

Shaft k6-h7 for d = 19, 22, 24, 28 and 38 mm. Shaft h8 for the other diametres d.

Hub H7. MN = transmittable torque at load of 0. If the screws are fastened with Manz.

Fa = transmittable axial force at torque of 0. If the screws are fastened with Manz. Fr = Maximum transmittable radial force.

Manz = required fastening torque for the screws.

Temperature range: -30° to +85°C. * with coated surface

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 61599945

d [mm]45
D [mm]54
D1 [mm]93
L [mm]78
L1 [mm]58
Transferable Torque MN [Nm]1400
Transferable Axial Force Fa [kN]62
Transferable Radialkraft Fr [kN]3,5
PW [N/mm²]90
PN [N/mm²]70
Bolts DIN 915, A4* SizeM16
R [mm]34,8
N [mm]8
Bolts DIN 915, A4* Manz [mm]21
Weight [kg]1,05

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn