Material: stainless steel 1.405 The clamping bush consists of a double-walled steel sleeve filled with a pressure medium, and a flange part. Inside the flange there is a screw and a piston with seal to build up compression. Function: When the thrust screw is tightened, the sleeve expands uniformly against shaft and hub, creating a rigid connection through frictional force. When the thrust screw is loosened, the bush returns to its initial position and can be easily disassembled. Concentricity: 0,02 mm. Tolerances: Shaft h7 for d = 15 mm. Shaft k6-h7 for d = 19, 22, 24, 28 and 38 mm. Shaft h8 for the other diametres d. Hub H7. MN = transmittable torque at load of 0. If the screws are fastened with Manz. Fa = transmittable axial force at torque of 0. If the screws are fastened with Manz. Fr = Maximum transmittable radial force. Manz = required fastening torque for the screws. Temperature range: -30° to +85°C. * with coated surface

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d
[mm]
D
[mm]
D1
[mm]
L
[mm]
L1
[mm]
Transferable Torque MN
[Nm]
Transferable Axial Force Fa
[kN]
Transferable Radialkraft Fr
[kN]
PW
[N/mm²]
PN
[N/mm²]
Bolts DIN 915, A4* SizeR
[mm]
N
[mm]
Bolts DIN 915, A4* Manz
[mm]
Weight
[kg]
61599915   1518463925466,10,59070M1015,1550,16
61599920   202451,544301101119070M1018550,21
61599925   2530584935230181,59070M1020,8550,27
61599930   303664,554403802529070M1023,6550,35
61599935   3542735945640362,59070M1026,4550,48
61599940   404886,5755511005539070M16328210,88
61599945   45549378581400623,59070M1634,88211,05
61599950   506098,580601900764,59070M1637,58211,2


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn