Material spherical ball: iglidur® W300, yellowish. Material housing: igumid G, black.

  • Maintenance-free, silent running and anti-vibrating.
  • High strength at very low weight.
  • Resistant against corrosion and many chemicals.
  • Electrical and thermal isolating.
The shaft must rotate inside the bore of the spherical ball. With a metal shaft, a sliding speed up to 30 m/min. may be possible.

The spherical ball may only compensate shaft misalignement.

Temperature range: -30º to +80ºC.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 62055120

d1 E10 [mm]20
h1 [mm]20
h2 [mm]40
b1 [mm]16
b2 [mm]16
a [mm]62
m [mm]46
S1 [mm]9
S2 [mm]14
l [mm]31,4
Load rating radial pressure static [N]5750
Load rating radial traction static [N]4250
Load rating axial static [N]700
Tilt angle Alpha [Degrees]22
Weight [g]27,4

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn