Tube of sintered bronze to be machined into plain bearings. After machining, the work piece should be coated with lubricants. Surface pressure: max. 35 N/mm², dependent on speed and diameter. Temperature range: -20°C to +120°C.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 62339048

d1 [mm]98 +/- 1,5
D [mm]142 +/- 2
L [mm]
L [mm]65 +/- 2
Weight [kg]3,61

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn