Material: 1.4305.
Light-duty series. With set screw DIN EN 27 434 made from stainless steel.
Blank turned and kalibrated. Bores tolerance H8. Large chamfer on one side of the outside diameter. Size 9 not like DIN.
Temperature range: -40ºC to +175ºC,

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 62399008

d1 [mm]8
d2 [mm]16
b [mm]8
Thread [DIN 553]M4
Weight [kg]0,94

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn