Material: Thermoplast PBT, black.

Open Design, with sealing, for shaft side or closed design.
The caps fit only on the one bearing side with the setscrews and can get clipped on by hand by the customer.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 62555220

Typeoffen
For bearing [Nr.]204
Bore [mm]20
Ø D [mm]50
Length L [mm]23
Weight ca.[g]10

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn