Material: Thermoplast PBT, black.

Open Design, with sealing, for shaft side or closed design.
The caps fit only on the one bearing side with the setscrews and can get clipped on by hand by the customer.
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
Product Quantity TypeFor bearing
[Nr.]
Bore
[mm]
Ø D
[mm]
Length L
[mm]
Weight ca.
[g]
62555217   offen20317502310
62555220   offen20420502310
62555225   offen20525552515
62555230   offen20630643020
62555235   offen2073574,53220
62555240   offen20840843730
62555245   offen20945894130
62555250   offen21050944735
62555320   geschlossen201 - 204-502310
62555325   geschlossen205-552515
62555330   geschlossen206-643020
62555335   geschlossen207-74,53220
62555340   geschlossen208-843730
62555345   geschlossen209-894130
62555350   geschlossen210-944735


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn