Material: Housing: Thermoplast PBT, black. Rolling bearing: Stainless steel 1.4125 (X105CrMo17, AISI 440 C), lubricated with grease FM 220 for food processing machinery, with registration FDA, CIFA, KPF2K-20, NSF H1.Temperature range: -20°C to +90°C (for short time up to +120°C).

The rolling bearing can be swiveled when mounting to compensate shaft misalignement.
The shaft will get fastened with 2 setscrews. Lubricated for life at normal operating conditions. Re-lubricating is possible.
Delivery with stainless steel grease nipple.
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
Product Quantity TypeBore
[mm]
h
[mm]
a
[mm]
e
[mm]
b
[mm]
s1
[mm]
s2
[mm]
g
[mm]
w
[mm]
Luc
[mm]
nuc
[mm]
Housing load rating radial*
[kN]
Housing load rating axial**
[kN]
Weight
[kg]
62555112   2011233,31279538111414,265,531,012,77,75,00,30
62555115   2021533,31279538111414,265,531,012,77,75,00,30
62555117   2031733,31279538111414,265,531,012,77,75,00,30
62555120   2042033,31279538111414,265,531,012,77,75,00,28
62555125   2052536,5140,510538111414,571,034,014,310,08,10,34
62555130   2063042,916311946141817,884,038,115,910,65,80,52
62555135   2073547,617012748141818,094,542,917,510,87,50,73
62555140   2084049,218413754141819,599,049,219,011,18,51,00
62555145   2094554,019214654172023,0106,049,219,011,49,01,15
62555150   2105057,220615960172023,0114,051,619,011,89,61,34


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn