Material: Housing: Thermoplast PBT, black.

Rolling bearing: Stainless steel 1.4125 (X105CrMo17, AISI 440 C).
With 2 mounting holes.
The rolling bearing can be swiveled when mounting to compensate shaft misalignement.
The shaft will get fastened with 2 setscrews. Lubricated for life at normal operating conditions. Re-lubricating is possible.
Delivery with stainless steel grease nipple.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 62655117

Type [mm]203
Bore [mm]17
a [mm]113
b [mm]65
e [mm]90
i [mm]15,4
g [mm]11,4
l [mm]26,5
s [mm]11
Zuc [mm]33,7
nuc [mm]12,7
Housing load capacity vertical [kN]8,5
Housing load capacity horizontal [kN]11,8
Weight [kg]0,26

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn